How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 6.31 in |
| I: | 5.02 in | H: | 0.53 in |
| V: | 2.51 in | AG: | 6.31 |
| AE2: | 0.57 | BD: | 9 |
| P: | 3.51 in | T: | 1.25 |
| LL: | 2.95 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AJ: | 7.25 | AA: | 12.06 |
| AF: | 0.25 | BF: | 0.53 |
| G: | 2.87 | AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.14 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 339 |
| Bore Code: | 20 | Service Factor: | 1 |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Series Code: | OE | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

