How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BD: | 9 |
| AJ: | 7.25 | T: | 1.25 |
| AB: | 5.57 | AF: | 0.25 |
| AG: | 6.31 | BE1: | 0.5 in |
| LL: | 2.95 in | P: | 3.51 in |
| BF: | 0.53 | H: | 0.53 in |
| I: | 5.02 in | AK: | 8.5 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AA: | 12.06 | LQ1: | 6.31 in |
| AE2: | 0.57 | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Model Code: | 32YF | Ratio Range: | 5:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.14 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

