How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BF: | 0.53 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AE2: | 0.57 |
| BD: | 9 | BE1: | 0.5 in |
| T: | 1.25 | AA: | 12.06 |
| LQ1: | 6.31 in | I: | 5.02 in |
| V: | 2.51 in | G: | 2.87 |
| AJ: | 7.25 | H: | 0.53 in |
| AG: | 6.31 | AK: | 8.5 |
| D: | 4.19 | LL: | 2.95 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.25 |
| Output RPM: | 339 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.14 | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

