How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | H: | 0.53 in |
| LL: | 2.95 in | LQ1: | 6.31 in |
| AG: | 6.31 | AF: | 0.25 |
| T: | 1.25 | V: | 2.51 in |
| I: | 5.02 in | AB: | 5.57 |
| BD: | 9 | AE2: | 0.57 |
| AJ: | 7.25 | P: | 3.51 in |
| BF: | 0.53 | G: | 2.87 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| D: | 4.19 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Model Code: | 32YF | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.91 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 20 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

