How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| G: | 2.87 | AG: | 6.31 |
| AA: | 12.06 | AB: | 5.57 |
| H: | 0.53 in | LL: | 2.95 in |
| AK: | 8.5 | BE1: | 0.5 in |
| LQ1: | 6.31 in | I: | 5.02 in |
| D: | 4.19 | P: | 3.51 in |
| T: | 1.25 | BF: | 0.53 |
| BD: | 9 | AE2: | 0.57 |
| AJ: | 7.25 | V: | 2.51 in |
Technical Specifications
| Output RPM: | 29.2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 1.57 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

