How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.57 |
| D: | 4.19 | LL: | 2.95 in |
| AA: | 12.06 | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 5.02 in | AF: | 0.25 |
| H: | 0.53 in | AG: | 6.31 |
| P: | 3.51 in | V: | 2.51 in |
| AK: | 8.5 | LQ1: | 6.31 in |
| G: | 2.87 | AB: | 5.57 |
| T: | 1.25 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

