How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | T: | 1.25 |
| AF: | 0.25 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AG: | 6.31 | AA: | 12.06 |
| BD: | 9 | AJ: | 7.25 |
| D: | 4.19 | V: | 2.51 in |
| LL: | 2.95 in | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 5.57 |
| P: | 3.51 in | I: | 5.02 in |
| AE2: | 0.57 | G: | 2.87 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

