How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 3.51 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | AF: | 0.25 |
| V: | 2.51 in | D: | 4.19 |
| H: | 0.53 in | BD: | 9 |
| LL: | 2.95 in | AK: | 8.5 |
| I: | 5.02 in | AE2: | 0.57 |
| AJ: | 7.25 | G: | 2.87 |
| LQ1: | 6.31 in | AG: | 6.31 |
| AA: | 12.06 | T: | 1.25 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Assembly: | YF-1 |
| Ratio: | 7.5:1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 7.84 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

