How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | G: | 2.87 |
| BD: | 9 | AB: | 5.57 |
| V: | 2.51 in | LQ1: | 6.75 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| T: | 1.25 | I: | 5.02 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 6.31 | AK: | 8.5 |
| AF: | 0.25 | AJ: | 7.25 |
| AE2: | 0.57 | P: | 3.51 in |
| H: | 0.53 in | D: | 4.19 |
Technical Specifications
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Bore Code: | 20 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

