How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | P: | 3.51 in |
| I: | 5.02 in | BD: | 9 |
| LQ1: | 6.75 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | AF: | 0.25 |
| AJ: | 7.25 | AB: | 5.57 |
| AE2: | 0.57 | AA: | 12.06 |
| V: | 2.51 in | AG: | 6.31 |
| T: | 1.25 | LL: | 2.95 in |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 20 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.691 | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Assembly: | YF-1 | Model Code: | 32YF |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

