How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE1: | 0.5 in |
| LQ1: | 6.75 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| I: | 5.02 in | BF: | 0.53 |
| AB: | 5.57 | AJ: | 7.25 |
| G: | 2.87 | AG: | 6.31 |
| T: | 1.25 | AF: | 0.25 |
| BD: | 9 | LL: | 2.95 in |
| AK: | 8.5 | AE2: | 0.57 |
| AA: | 12.06 | D: | 4.19 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 20 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Assembly: | YF-1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.28 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

