How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 2.95 in |
| BD: | 9 | AF: | 0.25 |
| AJ: | 7.25 | AA: | 12.06 |
| AB: | 5.57 | LQ1: | 6.75 in |
| AG: | 6.31 | D: | 4.19 |
| BF: | 0.53 | H: | 0.53 in |
| V: | 2.51 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| T: | 1.25 | P: | 3.51 in |
Technical Specifications
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 5.28 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

