How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | H: | 0.53 in |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 12.06 | P: | 3.51 in |
| G: | 2.87 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| LL: | 2.95 in | T: | 1.25 |
| BF: | 0.53 | LQ1: | 6.75 in |
| AG: | 6.31 | AE2: | 0.57 |
| AJ: | 7.25 | AF: | 0.25 |
| AK: | 8.5 | V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 4.19 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output RPM: | 87.5 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

