How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AE2: | 0.57 |
| I: | 5.02 in | AF: | 0.25 |
| LQ1: | 6.75 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| AK: | 8.5 | AB: | 5.57 |
| BE1: | 0.5 in | AA: | 12.06 |
| BF: | 0.53 | D: | 4.19 |
| T: | 1.25 | V: | 2.51 in |
| G: | 2.87 | H: | 0.53 in |
| P: | 3.51 in | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Model Code: | 32YF | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

