How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| T: | 1.25 | BE1: | 0.5 in |
| AG: | 6.31 | D: | 4.19 |
| AJ: | 7.25 | AA: | 12.06 |
| LL: | 2.95 in | P: | 3.51 in |
| LQ1: | 6.75 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AB: | 5.57 | BF: | 0.53 |
| I: | 5.02 in | AE2: | 0.57 |
| AK: | 8.5 | G: | 2.87 |
Technical Specifications
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Model Code: | 32YF |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Ratio Range: | 25:1 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.47 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

