How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 5.02 in |
| P: | 3.51 in | LQ1: | 6.75 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AK: | 8.5 | BE1: | 0.5 in |
| AB: | 5.57 | D: | 4.19 |
| AE2: | 0.57 | BD: | 9 |
| LL: | 2.95 in | AJ: | 7.25 |
| G: | 2.87 | AG: | 6.31 |
| BF: | 0.53 | H: | 0.53 in |
| T: | 1.25 | V: | 2.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Model Code: | 32YF |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 58.3 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

