How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.57 |
| I: | 5.02 in | T: | 1.25 |
| AG: | 6.31 | D: | 4.19 |
| AA: | 12.06 | G: | 2.87 |
| V: | 2.51 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AB: | 5.57 | LL: | 2.95 in |
| H: | 0.53 in | BF: | 0.53 |
| LQ1: | 6.75 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 20 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Ratio: | 30:1 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Assembly: | YF-1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

