How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | LQ1: | 6.75 in |
| BE1: | 0.5 in | AG: | 6.31 |
| V: | 2.51 in | LL: | 2.95 in |
| AE2: | 0.57 | H: | 0.53 in |
| AF: | 0.25 | T: | 1.25 |
| P: | 3.51 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| AA: | 12.06 | I: | 5.02 in |
| BF: | 0.53 | D: | 4.19 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-1 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.35 | Model Code: | 32YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

