How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | P: | 3.51 in |
| D: | 4.19 | AK: | 8.5 |
| BF: | 0.53 | AA: | 12.06 |
| AG: | 6.31 | T: | 1.25 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AF: | 0.25 | BD: | 9 |
| AE2: | 0.57 | LQ1: | 6.75 in |
| AB: | 5.57 | V: | 2.51 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| LL: | 2.95 in | I: | 5.02 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.14 | Bore Code: | 20 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio: | 5:1 | Output RPM: | 339 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

