How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.25 | AA: | 12.06 |
| BE1: | 0.5 in | G: | 2.87 |
| D: | 4.19 | I: | 5.02 in |
| AK: | 8.5 | LQ1: | 6.75 in |
| T: | 1.25 | BF: | 0.53 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AE2: | 0.57 |
| LL: | 2.95 in | AB: | 5.57 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Model Code: | 32YF | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.91 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

