How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 3.51 in |
| AA: | 12.06 | BF: | 0.53 |
| AG: | 6.31 | AJ: | 7.25 |
| AE2: | 0.57 | H: | 0.53 in |
| LL: | 2.95 in | BD: | 9 |
| LQ1: | 6.75 in | D: | 4.19 |
| G: | 2.87 | AF: | 0.25 |
| T: | 1.25 | V: | 2.51 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.91 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 32YF | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

