How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | D: | 4.19 |
| AB: | 5.57 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 2.87 |
| AJ: | 7.25 | I: | 5.02 in |
| AG: | 6.31 | AE2: | 0.57 |
| AA: | 12.06 | AF: | 0.25 |
| BD: | 9 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| H: | 0.53 in | T: | 1.25 |
| P: | 3.51 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.57 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.25 in | Input Bore (C Face): | 1.375 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Model Code: | 32YF | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

