How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | P: | 3.51 in |
| BD: | 9 | G: | 2.87 |
| AE2: | 0.57 | V: | 2.51 in |
| LL: | 2.95 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 5.02 in |
| LQ1: | 6.75 in | BF: | 0.53 |
| AG: | 6.31 | T: | 1.25 |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 80:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.03 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Ratio Range: | 80:1 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

