How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| AA: | 12.06 | BE: | 0.38 in |
| BF: | 0.41 | LL: | 2.95 in |
| I: | 5.02 in | D: | 4.19 |
| AB: | 5.57 | AJ: | 5.88 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | T: | 1.25 |
| AF: | 0.25 | AG: | 6.31 |
| P: | 3.51 in | LQ: | 5.88 in |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.03 |
| Output RPM: | 175 | Input Bore (C Face): | 0.625 |
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

