How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | T: | 1.25 |
| V: | 2.51 in | I: | 5.02 in |
| BE: | 0.38 in | P: | 3.51 in |
| AK: | 4.5 | D: | 4.19 |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 5.57 | AA: | 12.06 |
| G: | 2.87 | AE2: | 0.57 |
| LQ: | 5.88 in | AG: | 6.31 |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 10:1 | Bore Code: | 20 |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 175 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.03 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

