How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | G: | 2.87 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| T: | 1.25 | AJ: | 5.88 |
| AE2: | 0.57 | AB: | 5.57 |
| LQ: | 5.88 in | P: | 3.51 in |
| AK: | 4.5 | LL: | 2.95 in |
| BE: | 0.38 in | D: | 4.19 |
| V: | 2.51 in | AF: | 0.25 |
| AA: | 12.06 | BF: | 0.41 |
| I: | 5.02 in | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.691 |
| Series Code: | OE | Product Type: | Right Angle |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Bore Code: | 20 |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

