How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.25 |
| G: | 2.87 | LQ: | 5.88 in |
| I: | 5.02 in | AJ: | 5.88 |
| AF: | 0.25 | H: | 0.53 in |
| BD: | 5.88 | AK: | 4.5 |
| AB: | 5.57 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| BE: | 0.38 in | P: | 3.51 in |
| BF: | 0.41 | AA: | 12.06 |
| LL: | 2.95 in | AG: | 6.31 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Series Code: | OE | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

