How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| T: | 1.25 | BF: | 0.41 |
| I: | 5.02 in | AA: | 12.06 |
| LQ: | 5.88 in | AK: | 4.5 |
| D: | 4.19 | AF: | 0.25 |
| AE2: | 0.57 | H: | 0.53 in |
| LL: | 2.95 in | V: | 2.51 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 2.87 | P: | 3.51 in |
| AJ: | 5.88 | AB: | 5.57 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.691 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Series Code: | OE | Assembly: | YF-1 |
| Service Factor: | 1 | Bore Code: | 20 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

