How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | LQ: | 5.88 in |
| AB: | 5.57 | BF: | 0.41 |
| AF: | 0.25 | AG: | 6.31 |
| D: | 4.19 | AE2: | 0.57 |
| AA: | 12.06 | G: | 2.87 |
| AK: | 4.5 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| I: | 5.02 in | AJ: | 5.88 |
| BD: | 5.88 | P: | 3.51 in |
| BE: | 0.38 in | LL: | 2.95 in |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Bore Code: | 20 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.28 | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

