How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | P: | 3.51 in |
| BF: | 0.41 | I: | 5.02 in |
| AG: | 6.31 | LQ: | 5.88 in |
| AA: | 12.06 | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 2.95 in | G: | 2.87 |
| AK: | 4.5 | AE2: | 0.57 |
| D: | 4.19 | T: | 1.25 |
| H: | 0.53 in | AF: | 0.25 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 15:1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

