How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AK: | 4.5 |
| AJ: | 5.88 | V: | 2.51 in |
| AA: | 12.06 | D: | 4.19 |
| BF: | 0.41 | AG: | 6.31 |
| T: | 1.25 | LQ: | 5.88 in |
| BE: | 0.38 in | AF: | 0.25 |
| LL: | 2.95 in | AE2: | 0.57 |
| G: | 2.87 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.28 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

