How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| AJ: | 5.88 | V: | 2.51 in |
| P: | 3.51 in | AB: | 5.57 |
| AA: | 12.06 | LL: | 2.95 in |
| BF: | 0.41 | BD: | 5.88 |
| T: | 1.25 | I: | 5.02 in |
| BE: | 0.38 in | G: | 2.87 |
| AF: | 0.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
| AG: | 6.31 | AE2: | 0.57 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 4.19 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Ratio: | 20:1 | Model Code: | 32YF |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

