How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.51 in |
| LL: | 2.95 in | LQ: | 5.88 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | D: | 4.19 |
| BF: | 0.41 | AA: | 12.06 |
| AB: | 5.57 | T: | 1.25 |
| H: | 0.53 in | I: | 5.02 in |
| AE2: | 0.57 | G: | 2.87 |
| P: | 3.51 in | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Bore Code: | 20 |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Output RPM: | 70 | Output Diameter (in): | 1.25 in |
| Model Code: | 32YF | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Center Distance (in): | 3.25 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

