How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BD: | 5.88 |
| AB: | 5.57 | H: | 0.53 in |
| LQ: | 5.88 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| G: | 2.87 | I: | 5.02 in |
| AJ: | 5.88 | AG: | 6.31 |
| V: | 2.51 in | BF: | 0.41 |
| P: | 3.51 in | LL: | 2.95 in |
| AA: | 12.06 | AK: | 4.5 |
| T: | 1.25 | D: | 4.19 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.35 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

