How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| T: | 1.25 | V: | 2.51 in |
| LL: | 2.95 in | D: | 4.19 |
| H: | 0.53 in | BF: | 0.41 |
| G: | 2.87 | AJ: | 5.88 |
| AG: | 6.31 | AE2: | 0.57 |
| AK: | 4.5 | AA: | 12.06 |
| BE: | 0.38 in | AB: | 5.57 |
| I: | 5.02 in | LQ: | 5.88 in |
| P: | 3.51 in | AF: | 0.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 40:1 |
| Bore Code: | 20 | Series Code: | OE |
| Output RPM: | 43.8 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.35 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

