How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 6.31 |
| AE2: | 0.57 | BF: | 0.41 |
| LL: | 2.95 in | G: | 2.87 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 5.02 in | AA: | 12.06 |
| D: | 4.19 | T: | 1.25 |
| AF: | 0.25 | AB: | 5.57 |
| BE: | 0.38 in | LQ: | 5.88 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YF-1 | Output RPM: | 339 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.14 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

