How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| LL: | 2.95 in | T: | 1.25 |
| AF: | 0.25 | AA: | 12.06 |
| H: | 0.53 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AB: | 5.57 | P: | 3.51 in |
| LQ: | 5.88 in | AK: | 4.5 |
| BD: | 5.88 | D: | 4.19 |
| G: | 2.87 | AG: | 6.31 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 9.14 | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 20 |
| Output RPM: | 339 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

