How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 | T: | 1.25 |
| P: | 3.51 in | BE: | 0.38 in |
| AF: | 0.25 | H: | 0.53 in |
| AB: | 5.57 | AG: | 6.31 |
| V: | 2.51 in | G: | 2.87 |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 5.02 in | LQ: | 5.88 in |
| AE2: | 0.57 | BF: | 0.41 |
| AA: | 12.06 | D: | 4.19 |
Technical Specifications
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.91 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

