How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | T: | 1.25 |
| AG: | 6.31 | AA: | 12.06 |
| AK: | 4.5 | V: | 2.51 in |
| H: | 0.53 in | AB: | 5.57 |
| G: | 2.87 | AE2: | 0.57 |
| AJ: | 5.88 | BF: | 0.41 |
| P: | 3.51 in | I: | 5.02 in |
| LQ: | 5.88 in | LL: | 2.95 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.91 | Model Code: | 32YF |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Ratio: | 50:1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

