How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| T: | 1.25 | BF: | 0.41 |
| AK: | 4.5 | AG: | 6.31 |
| G: | 2.87 | BD: | 5.88 |
| AA: | 12.06 | AE2: | 0.57 |
| BE: | 0.38 in | AB: | 5.57 |
| V: | 2.51 in | AJ: | 5.88 |
| H: | 0.53 in | D: | 4.19 |
| LQ: | 5.88 in | AF: | 0.25 |
| I: | 5.02 in | P: | 3.51 in |
Technical Specifications
| Assembly: | YF-1 | Output RPM: | 233 |
| Product Type: | Right Angle | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 7.84 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

