How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AK: | 4.5 |
| AJ: | 5.88 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | T: | 1.25 |
| V: | 2.51 in | AA: | 12.06 |
| AG: | 6.31 | BD: | 5.88 |
| AE2: | 0.57 | LQ: | 5.88 in |
| I: | 5.02 in | AF: | 0.25 |
| P: | 3.51 in | BF: | 0.41 |
| LL: | 2.95 in | D: | 4.19 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.03 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

