How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.95 in |
| AE2: | 0.57 | AG: | 6.31 |
| G: | 2.87 | BE: | 0.38 in |
| T: | 1.438 | AA: | 12.06 |
| I: | 5.02 in | AB: | 5.57 |
| D: | 4.19 | P: | 3.51 in |
| H: | 0.53 in | LQ: | 5.88 in |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | V: | 2.51 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.03 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YF | Bore Code: | 23 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

