How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| BE: | 0.38 in | AF: | 0.25 |
| AG: | 6.31 | AE2: | 0.57 |
| BF: | 0.41 | LL: | 2.95 in |
| D: | 4.19 | AA: | 12.06 |
| G: | 2.87 | LQ: | 5.88 in |
| P: | 3.51 in | AJ: | 5.88 |
| H: | 0.53 in | V: | 2.51 in |
| I: | 5.02 in | BD: | 5.88 |
| AK: | 4.5 | T: | 1.438 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 0.691 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 32YF |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

