How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | P: | 3.51 in |
| V: | 2.51 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 2.95 in | AB: | 5.57 |
| LQ: | 5.88 in | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.57 |
| D: | 4.19 | I: | 5.02 in |
| T: | 1.438 | G: | 2.87 |
| BF: | 0.41 | AF: | 0.25 |
Technical Specifications
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output RPM: | 117 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.28 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

