How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| G: | 2.87 | D: | 4.19 |
| AB: | 5.57 | AF: | 0.25 |
| AK: | 4.5 | LL: | 2.95 in |
| LQ: | 5.88 in | H: | 0.53 in |
| BE: | 0.38 in | AG: | 6.31 |
| I: | 5.02 in | AJ: | 5.88 |
| AA: | 12.06 | V: | 2.51 in |
| T: | 1.438 | BD: | 5.88 |
| P: | 3.51 in | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 4.19 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

