How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | T: | 1.438 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AE2: | 0.57 |
| BD: | 5.88 | H: | 0.53 in |
| V: | 2.51 in | G: | 2.87 |
| BE: | 0.38 in | LQ: | 5.88 in |
| AF: | 0.25 | LL: | 2.95 in |
| P: | 3.51 in | AG: | 6.31 |
| BF: | 0.41 | I: | 5.02 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | YF-1 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 3.47 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

