How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | AA: | 12.06 |
| H: | 0.53 in | LL: | 2.95 in |
| G: | 2.87 | BF: | 0.41 |
| AE2: | 0.57 | P: | 3.51 in |
| AK: | 4.5 | BD: | 5.88 |
| T: | 1.438 | I: | 5.02 in |
| AB: | 5.57 | V: | 2.51 in |
| AJ: | 5.88 | D: | 4.19 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.47 |
| Assembly: | YF-1 | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 70 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

