How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.41 |
| AB: | 5.57 | AA: | 12.06 |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | LQ: | 5.88 in |
| AG: | 6.31 | BD: | 5.88 |
| G: | 2.87 | AE2: | 0.57 |
| V: | 2.51 in | D: | 4.19 |
| AJ: | 5.88 | T: | 1.438 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| P: | 3.51 in | I: | 5.02 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Model Code: | 32YF | Motor Frame Size: | 140TC |
| Ratio Range: | 30:1 | Bore Code: | 23 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

