How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | LQ: | 5.88 in |
| G: | 2.87 | P: | 3.51 in |
| AK: | 4.5 | BF: | 0.41 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AF: | 0.25 |
| BE: | 0.38 in | AB: | 5.57 |
| AJ: | 5.88 | H: | 0.53 in |
| AG: | 6.31 | V: | 2.51 in |
| T: | 1.438 | AA: | 12.06 |
| I: | 5.02 in | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

