How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AJ: | 5.88 |
| AB: | 5.57 | D: | 4.19 |
| BD: | 5.88 | AF: | 0.25 |
| H: | 0.53 in | G: | 2.87 |
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 12.06 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
| AK: | 4.5 | AG: | 6.31 |
| T: | 1.438 | LL: | 2.95 in |
| V: | 2.51 in | I: | 5.02 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.35 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 40:1 |
| Series Code: | OE | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

